|
ARD2
1.00 for Rev B. Hardware
Airbag Reference Demonstrator using MPC5604P
|
Acquisition state for the ARD2 application. More...
#include "derivative.h"#include "compile_options.h"#include "HAL.h"#include "Acquisition.h"#include "SM.h"#include "SBC_AL.h"#include "Central_Accel_AL.h"#include "MailScheduler.h"#include "Application_Globals.h"Functions | |
| uint32_t | u32fnStateAcquisition (void) |
| Acquisition state. | |
Variables | |
| const uint16_t | cau16PreAcquiValidStates [] |
Acquisition state for the ARD2 application.
Copyright (C) 2011 Freescale Semiconductor Freescale Confidential Proprietary
History:
| uint32_t u32fnStateAcquisition | ( | void | ) |
Acquisition state.
| Void. |
| const uint16_t cau16PreAcquiValidStates[] |
{
SM_STATE_APP_INIT, SM_STATE_ERROR, SM_STATE_GUI, SM_STATE_DEPLOYMENT }
List of valid source states for this state